DIN 931, hexagon head bolt, Steel 5.6, M30x1.000

13093130100

DIN 931, hexagon head bolt, Steel 5.6, M30x1.000
DIN 931, hexagon head bolt, Steel 5.6, M30x1.000

ISO 4014.
Note:Changed SW for ISO. M 10, M 12, M 14 and M 22 only available according to DIN 931. For further sizes see ISO 4014.

Details
Description
Dimensions
Kleinteile
Weight
0.767 kg
Length
100,0 mm
Import Code Number
73181582
Basic Material
Steel
Norm Number
DIN 931
Surface Protection
blank
Package Quantity
10
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 931, hexagon head bolt, Steel 5.6, M30x1.000
DIN 931, hexagon head bolt, Steel 5.6, M30x1.000