DIN 931, hexagon head bolt, Steel 12.9, M16x1.200

16093116120

DIN 931, hexagon head bolt, Steel 12.9, M16x1.200
DIN 931, hexagon head bolt, Steel 12.9, M16x1.200

ISO 4014.
Note:Changed SW for ISO. M 10, M 12, M 14 and M 22 only available according to DIN 931. For further sizes see ISO 4014.
Caution! Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.218 kg
Length
120,0 mm
Import Code Number
73181588
Basic Material
Steel
Norm Number
DIN 931
Surface Protection
blank
Package Quantity
25
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 931, hexagon head bolt, Steel 12.9, M16x1.200
DIN 931, hexagon head bolt, Steel 12.9, M16x1.200