DIN 931, hexagon head bolt, Steel 10.9, M12x500

1509311250

DIN 931, hexagon head bolt, Steel 10.9, M12x500
DIN 931, hexagon head bolt, Steel 10.9, M12x500

ISO 4014.
Note:Changed SW for ISO. M 10, M 12, M 14 and M 22 only available according to DIN 931. For further sizes see ISO 4014.
Caution! Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.058 kg
Length
50,0 mm
Import Code Number
73181588
Basic Material
Steel
Norm Number
DIN 931
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 931, hexagon head bolt, Steel 10.9, M12x500
DIN 931, hexagon head bolt, Steel 10.9, M12x500