DIN 931, hexagon head bolt, Stainless steel A4, M36x1.200

54093136120

DIN 931, hexagon head bolt, Stainless steel A4, M36x1.200
DIN 931, hexagon head bolt, Stainless steel A4, M36x1.200

ISO 4014.
Note:Changed SW for ISO. M 10, M 12, M 14 and M 22 only available according to DIN 931. For further sizes see ISO 4014.Material:
up to M 20: A4-70
from M 22 : A4-50.

Details
Description
Dimensions
Kleinteile
Weight
11,689 kg
Length
120,0 mm
Import Code Number
73181575
Basic Material
Stainless steel A4
Norm Number
DIN 931
Surface Protection
blank
Package Quantity
10
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 931, hexagon head bolt, Stainless steel A4, M36x1.200
DIN 931, hexagon head bolt, Stainless steel A4, M36x1.200