DIN 931, hexagon head bolt, Stainless steel A2, M27x2.400

52093127240

DIN 931, hexagon head bolt, Stainless steel A2, M27x2.400
DIN 931, hexagon head bolt, Stainless steel A2, M27x2.400

ISO 4014.
Note:Changed SW for ISO. M 10, M 12, M 14 and M 22 only available according to DIN 931. For further sizes see ISO 4014.Material:
up to M 20: A2-70
from M 22: A2-50.

Details
Description
Dimensions
Kleinteile
Weight
44,927 kg
Length
240,0 mm
Import Code Number
73181575
Basic Material
Stainless steel A2
Norm Number
DIN 931
Surface Protection
blank
Package Quantity
5
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 931, hexagon head bolt, Stainless steel A2, M27x2.400
DIN 931, hexagon head bolt, Stainless steel A2, M27x2.400