DIN 931, hexagon head bolt, Stainless steel A2, M22x2.000

52093122200

DIN 931, hexagon head bolt, Stainless steel A2, M22x2.000
DIN 931, hexagon head bolt, Stainless steel A2, M22x2.000

ISO 4014.
Note:Changed SW for ISO. M 10, M 12, M 14 and M 22 only available according to DIN 931. For further sizes see ISO 4014.Material:
up to M 20: A2-70
from M 22: A2-50.

Details
Description
Dimensions
Kleinteile
Weight
0.66 kg
Length
200,0 mm
Import Code Number
73181575
Basic Material
Stainless steel A2
Norm Number
DIN 931
Surface Protection
blank
Package Quantity
10
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 931, hexagon head bolt, Stainless steel A2, M22x2.000
DIN 931, hexagon head bolt, Stainless steel A2, M22x2.000