DIN 931, hexagon head bolt, Galvanized 8.8 steel, M8x800

240931880

DIN 931, hexagon head bolt, Galvanized 8.8 steel, M8x800
DIN 931, hexagon head bolt, Galvanized 8.8 steel, M8x800

ISO 4014.
Note:Changed SW for ISO. M 10, M 12, M 14 and M 22 only available according to DIN 931. For further sizes see ISO 4014.

Details
Description
Dimensions
Kleinteile
Weight
0.036 kg
Length
80,0 mm
Import Code Number
73181588
Basic Material
Steel
Norm Number
DIN 931
Surface Protection
galvanized
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 931, hexagon head bolt, Galvanized 8.8 steel, M8x800
DIN 931, hexagon head bolt, Galvanized 8.8 steel, M8x800