DIN 931, hexagon head bolt, Galvanized 8.8 steel, M36x1.400

24093136140

DIN 931, hexagon head bolt, Galvanized 8.8 steel, M36x1.400
DIN 931, hexagon head bolt, Galvanized 8.8 steel, M36x1.400

ISO 4014.
Note:Changed SW for ISO. M 10, M 12, M 14 and M 22 only available according to DIN 931. For further sizes see ISO 4014.

Details
Description
Dimensions
Kleinteile
Weight
17,168 kg
Length
140,0 mm
Import Code Number
73181588
Basic Material
Steel
Norm Number
DIN 931
Surface Protection
galvanized
Package Quantity
5
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 931, hexagon head bolt, Galvanized 8.8 steel, M36x1.400
DIN 931, hexagon head bolt, Galvanized 8.8 steel, M36x1.400