DIN 931, hexagon head bolt, Galvanized 8.8 steel, M24x2.000

24093124200

DIN 931, hexagon head bolt, Galvanized 8.8 steel, M24x2.000
DIN 931, hexagon head bolt, Galvanized 8.8 steel, M24x2.000

ISO 4014.
Note:Changed SW for ISO. M 10, M 12, M 14 and M 22 only available according to DIN 931. For further sizes see ISO 4014.

Details
Description
Dimensions
Kleinteile
Weight
0.805 kg
Length
200,0 mm
Import Code Number
73181588
Basic Material
Steel
Norm Number
DIN 931
Surface Protection
galvanized
Package Quantity
10
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 931, hexagon head bolt, Galvanized 8.8 steel, M24x2.000
DIN 931, hexagon head bolt, Galvanized 8.8 steel, M24x2.000