DIN 931, hexagon head bolt, 10.9 steel zinc flake, M30x3.700

29093130370

DIN 931, hexagon head bolt, 10.9 steel zinc flake, M30x3.700
DIN 931, hexagon head bolt, 10.9 steel zinc flake, M30x3.700

ISO 4014.
Note:Changed SW for ISO. M 10, M 12, M 14 and M 22 only available according to DIN 931. For further sizes see ISO 4014.

Details
Description
Dimensions
Kleinteile
Weight
43,252 kg
Length
370,0 mm
Import Code Number
73181588
Basic Material
Steel
Norm Number
DIN 931
Surface Protection
zinc flake
Package Quantity
1
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 931, hexagon head bolt, 10.9 steel zinc flake, M30x3.700
DIN 931, hexagon head bolt, 10.9 steel zinc flake, M30x3.700