DIN 923, Cheese head screw with shoulder, Steel 5.8, M8x120

130923812

DIN 923, Cheese head screw with shoulder, Steel 5.8, M8x120
DIN 923, Cheese head screw with shoulder, Steel 5.8, M8x120

With slot and shoulder.

Details
Description
Dimensions
Kleinteile
Weight
0.016 kg
Length
12,0 mm
Import Code Number
73181558
Basic Material
Steel
Norm Number
DIN 923
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 923, Cheese head screw with shoulder, Steel 5.8, M8x120
DIN 923, Cheese head screw with shoulder, Steel 5.8, M8x120