DIN 923, Cheese head screw with shoulder, Steel 5.8, M6x200

130923620

DIN 923, Cheese head screw with shoulder, Steel 5.8, M6x200
DIN 923, Cheese head screw with shoulder, Steel 5.8, M6x200

With slot and shoulder.

Details
Description
Dimensions
Kleinteile
Weight
0.012 kg
Length
20,0 mm
Import Code Number
73181558
Basic Material
Steel
Norm Number
DIN 923
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 923, Cheese head screw with shoulder, Steel 5.8, M6x200
DIN 923, Cheese head screw with shoulder, Steel 5.8, M6x200