DIN 923, Cheese head screw with shoulder, Steel 5.8, M4x80

13092348

DIN 923, Cheese head screw with shoulder, Steel 5.8, M4x80
DIN 923, Cheese head screw with shoulder, Steel 5.8, M4x80

With slot and shoulder.

Details
Description
Dimensions
Kleinteile
Weight
0.003 kg
Length
8,0 mm
Import Code Number
73181558
Basic Material
Steel
Norm Number
DIN 923
Surface Protection
blank
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 923, Cheese head screw with shoulder, Steel 5.8, M4x80
DIN 923, Cheese head screw with shoulder, Steel 5.8, M4x80