DIN 912, cap screw, Steel 8.8, M8x210

1409128210

DIN 912, cap screw, Steel 8.8, M8x210
DIN 912, cap screw, Steel 8.8, M8x210

With hexagon socket.
Note:Standard was withdrawn. DIN similar to ISO 4762.
Thread length close up to the head depending on diameter in lower length range.

Details
Description
Dimensions
Kleinteile
Weight
0.086 kg
Length
210,0 mm
Import Code Number
73181562
Basic Material
Steel
Norm Number
DIN 912
Surface Protection
blank
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 912, cap screw, Steel 8.8, M8x210
DIN 912, cap screw, Steel 8.8, M8x210