DIN 912, cap screw, Steel 8.8, M6x350

140912635

DIN 912, cap screw, Steel 8.8, M6x350
DIN 912, cap screw, Steel 8.8, M6x350

With hexagon socket.
Note:Standard was withdrawn. DIN similar to ISO 4762.
Thread length close up to the head depending on diameter in lower length range.

Details
Description
Dimensions
Kleinteile
Weight
0.01 kg
Length
35,0 mm
Import Code Number
73181568
Basic Material
Steel
Norm Number
DIN 912
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 912, cap screw, Steel 8.8, M6x350
DIN 912, cap screw, Steel 8.8, M6x350