DIN 912, cap screw, Steel 8.8, M4x550

140912455

DIN 912, cap screw, Steel 8.8, M4x550
DIN 912, cap screw, Steel 8.8, M4x550

With hexagon socket.
Note:Standard was withdrawn. DIN similar to ISO 4762.
Thread length close up to the head depending on diameter in lower length range.

Details
Description
Dimensions
Kleinteile
Weight
0.007 kg
Length
55,0 mm
Import Code Number
73181568
Basic Material
Steel
Norm Number
DIN 912
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 912, cap screw, Steel 8.8, M4x550
DIN 912, cap screw, Steel 8.8, M4x550