DIN 912, cap screw, Steel 8.8, M36x180

14091236180

DIN 912, cap screw, Steel 8.8, M36x180
DIN 912, cap screw, Steel 8.8, M36x180

With hexagon socket.
Note:Standard was withdrawn. DIN similar to ISO 4762.
Thread length close up to the head depending on diameter in lower length range.

Details
Description
Dimensions
Kleinteile
Weight
31,778 kg
Length
180,0 mm
Import Code Number
73181568
Basic Material
Steel
Norm Number
DIN 912
Surface Protection
blank
Package Quantity
10
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 912, cap screw, Steel 8.8, M36x180
DIN 912, cap screw, Steel 8.8, M36x180