DIN 912, cap screw, Steel 8.8, M24x270
14091224270
With hexagon socket.
Note:Standard was withdrawn. DIN similar to ISO 4762.
Thread length close up to the head depending on diameter in lower length range.
Details and Specifications
- Details
- Description
- Dimensions
- Kleinteile
- Weight
- 43,101 kg
- Length
- 270,0 mm
- Import Code Number
- 73181568
- Basic Material
- Steel
- Norm Number
- DIN 912
- Surface Protection
- blank
- Package Quantity
- 10
- Manufacturer
- Keller & Kalmbach
If you want to buy this product or to receive more information please log in