DIN 912, cap screw, Steel 12.9, M6x140

160912614

DIN 912, cap screw, Steel 12.9, M6x140
DIN 912, cap screw, Steel 12.9, M6x140

With hexagon socket.
Note:Standard was withdrawn. DIN similar to ISO 4762.
Thread length close up to the head depending on diameter in lower length range.Caution!
Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.006 kg
Length
14,0 mm
Import Code Number
73181568
Basic Material
Steel
Norm Number
DIN 912
Surface Protection
blank
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 912, cap screw, Steel 12.9, M6x140
DIN 912, cap screw, Steel 12.9, M6x140