DIN 912, cap screw, Steel 12.9, M2x80

16091228

DIN 912, cap screw, Steel 12.9, M2x80
DIN 912, cap screw, Steel 12.9, M2x80

With hexagon socket.
Note:Standard was withdrawn. DIN similar to ISO 4762.
Thread length close up to the head depending on diameter in lower length range.Caution!
Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.003 kg
Length
8,0 mm
Import Code Number
73181568
Basic Material
Steel
Norm Number
DIN 912
Surface Protection
blank
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 912, cap screw, Steel 12.9, M2x80
DIN 912, cap screw, Steel 12.9, M2x80