DIN 912, cap screw, Steel 12.9, M24x700

1609122470

DIN 912, cap screw, Steel 12.9, M24x700
DIN 912, cap screw, Steel 12.9, M24x700

With hexagon socket.
Note:Standard was withdrawn. DIN similar to ISO 4762.
Thread length close up to the head depending on diameter in lower length range.Caution!
Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.363 kg
Length
70,0 mm
Import Code Number
73181568
Basic Material
Steel
Norm Number
DIN 912
Surface Protection
blank
Package Quantity
25
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 912, cap screw, Steel 12.9, M24x700
DIN 912, cap screw, Steel 12.9, M24x700