DIN 912, cap screw, Steel 12.9, M16x2.600

16091216260

DIN 912, cap screw, Steel 12.9, M16x2.600
DIN 912, cap screw, Steel 12.9, M16x2.600

With hexagon socket.
Note:Standard was withdrawn. DIN similar to ISO 4762.
Thread length close up to the head depending on diameter in lower length range.Caution!
Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.436 kg
Length
260,0 mm
Import Code Number
73181568
Basic Material
Steel
Norm Number
DIN 912
Surface Protection
blank
Package Quantity
25
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 912, cap screw, Steel 12.9, M16x2.600
DIN 912, cap screw, Steel 12.9, M16x2.600