DIN 912, cap screw, Steel 10.9, M16x225

15091216225

DIN 912, cap screw, Steel 10.9, M16x225
DIN 912, cap screw, Steel 10.9, M16x225

With hexagon socket.
Note:Standard was withdrawn. DIN similar to ISO 4762.
Thread length close up to the head depending on diameter in lower length range.Caution!
Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.355 kg
Length
225,0 mm
Import Code Number
73181568
Basic Material
Steel
Norm Number
DIN 912
Surface Protection
blank
Package Quantity
1
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 912, cap screw, Steel 10.9, M16x225
DIN 912, cap screw, Steel 10.9, M16x225