DIN 912, cap screw, Steel 10.9, M14x750

1509121475

DIN 912, cap screw, Steel 10.9, M14x750
DIN 912, cap screw, Steel 10.9, M14x750

With hexagon socket.
Note:Standard was withdrawn. DIN similar to ISO 4762.
Thread length close up to the head depending on diameter in lower length range.Caution!
Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.102 kg
Length
75,0 mm
Import Code Number
73181568
Basic Material
Steel
Norm Number
DIN 912
Surface Protection
blank
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 912, cap screw, Steel 10.9, M14x750
DIN 912, cap screw, Steel 10.9, M14x750