DIN 912, cap screw, Steel 10.9, M12x550

1509121255

DIN 912, cap screw, Steel 10.9, M12x550
DIN 912, cap screw, Steel 10.9, M12x550

With hexagon socket.
Note:Standard was withdrawn. DIN similar to ISO 4762.
Thread length close up to the head depending on diameter in lower length range.Caution!
Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.059 kg
Length
55,0 mm
Import Code Number
73181568
Basic Material
Steel
Norm Number
DIN 912
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 912, cap screw, Steel 10.9, M12x550
DIN 912, cap screw, Steel 10.9, M12x550