DIN 912, cap screw, Stainless steel A4, M27x500

5409122750

DIN 912, cap screw, Stainless steel A4, M27x500
DIN 912, cap screw, Stainless steel A4, M27x500

With hexagon socket.
Note:Standard was withdrawn. DIN similar to ISO 4762.Material:
up to M 20: A4-70
from M 24 : A4-50.
Thread length close up to the head depending on diameter in lower length range.

Details
Description
Dimensions
Kleinteile
Weight
0.352 kg
Length
50,0 mm
Import Code Number
73181562
Basic Material
Stainless steel A4
Norm Number
DIN 912
Surface Protection
blank
Package Quantity
10
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 912, cap screw, Stainless steel A4, M27x500
DIN 912, cap screw, Stainless steel A4, M27x500