DIN 912, cap screw, Stainless steel A4, M14x550

5409121455

DIN 912, cap screw, Stainless steel A4, M14x550
DIN 912, cap screw, Stainless steel A4, M14x550

With hexagon socket.
Note:Standard was withdrawn. DIN similar to ISO 4762.Material:
up to M 20: A4-70
from M 24 : A4-50.
Thread length close up to the head depending on diameter in lower length range.

Details
Description
Dimensions
Kleinteile
Weight
0.078 kg
Length
55,0 mm
Import Code Number
73181562
Basic Material
Stainless steel A4
Norm Number
DIN 912
Surface Protection
blank
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 912, cap screw, Stainless steel A4, M14x550
DIN 912, cap screw, Stainless steel A4, M14x550