DIN 912, cap screw, Stainless steel A2, M6x500

520912650

DIN 912, cap screw, Stainless steel A2, M6x500
DIN 912, cap screw, Stainless steel A2, M6x500

With hexagon socket.
Note:Standard was withdrawn. DIN similar to ISO 4762.Material:
up to M 20: A2-70
from M 22: A2-50.
Thread length close up to the head depending on diameter in lower length range.

Details
Description
Dimensions
Kleinteile
Weight
0.013 kg
Length
50,0 mm
Import Code Number
73181562
Basic Material
Stainless steel A2
Norm Number
DIN 912
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 912, cap screw, Stainless steel A2, M6x500
DIN 912, cap screw, Stainless steel A2, M6x500