DIN 912, cap screw, Stainless steel A2, M4x80

520912480

DIN 912, cap screw, Stainless steel A2, M4x80
DIN 912, cap screw, Stainless steel A2, M4x80

With hexagon socket.
Note:Standard was withdrawn. DIN similar to ISO 4762.Material:
up to M 20: A2-70
from M 22: A2-50.
Thread length close up to the head depending on diameter in lower length range.

Details
Description
Dimensions
Kleinteile
Weight
0.009 kg
Length
80,0 mm
Import Code Number
73181562
Basic Material
Stainless steel A2
Norm Number
DIN 912
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 912, cap screw, Stainless steel A2, M4x80
DIN 912, cap screw, Stainless steel A2, M4x80