DIN 912, cap screw, Stainless steel A2, M10x1.700

52091210170

DIN 912, cap screw, Stainless steel A2, M10x1.700
DIN 912, cap screw, Stainless steel A2, M10x1.700

With hexagon socket.
Note:Standard was withdrawn. DIN similar to ISO 4762.Material:
up to M 20: A2-70
from M 22: A2-50.
Thread length close up to the head depending on diameter in lower length range.

Details
Description
Dimensions
Kleinteile
Weight
0.116 kg
Length
170,0 mm
Import Code Number
73181562
Basic Material
Stainless steel A2
Norm Number
DIN 912
Surface Protection
blank
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 912, cap screw, Stainless steel A2, M10x1.700
DIN 912, cap screw, Stainless steel A2, M10x1.700