DIN 912, cap screw, Galvanized 8.8 steel, M3x100

240912310

DIN 912, cap screw, Galvanized 8.8 steel, M3x100
DIN 912, cap screw, Galvanized 8.8 steel, M3x100

With hexagon socket.
Note:Standard was withdrawn. DIN similar to ISO 4762.
Thread length close up to the head depending on diameter in lower length range.

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
10,0 mm
Import Code Number
73181568
Basic Material
Steel
Norm Number
DIN 912
Surface Protection
galvanized
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 912, cap screw, Galvanized 8.8 steel, M3x100
DIN 912, cap screw, Galvanized 8.8 steel, M3x100