DIN 912, cap screw, Galvanized 8.8 steel, M10x2.800

24091210280

DIN 912, cap screw, Galvanized 8.8 steel, M10x2.800
DIN 912, cap screw, Galvanized 8.8 steel, M10x2.800

With hexagon socket.
Note:Standard was withdrawn. DIN similar to ISO 4762.
Thread length close up to the head depending on diameter in lower length range.

Details
Description
Dimensions
Kleinteile
Weight
0.19 kg
Length
280,0 mm
Import Code Number
73181568
Basic Material
Steel
Norm Number
DIN 912
Surface Protection
galvanized
Package Quantity
25
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 912, cap screw, Galvanized 8.8 steel, M10x2.800
DIN 912, cap screw, Galvanized 8.8 steel, M10x2.800