DIN 912, cap screw, Galvanized 10.9 steel, M5x60

250912560

DIN 912, cap screw, Galvanized 10.9 steel, M5x60
DIN 912, cap screw, Galvanized 10.9 steel, M5x60

With hexagon socket.
Note:Standard was withdrawn. DIN similar to ISO 4762.Various sizes with a zinc-plated surface are gradually being converted to zinc flake coating.
Thread length close up to the head depending on diameter in lower length range.

Details
Description
Dimensions
Kleinteile
Weight
0.002 kg
Length
60,0 mm
Import Code Number
73181568
Basic Material
Steel
Norm Number
DIN 912
Surface Protection
galvanized
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 912, cap screw, Galvanized 10.9 steel, M5x60
DIN 912, cap screw, Galvanized 10.9 steel, M5x60