DIN 912, cap screw, 10.9 steel zinc flake, M12x200

2909121220

DIN 912, cap screw, 10.9 steel zinc flake, M12x200
DIN 912, cap screw, 10.9 steel zinc flake, M12x200

With hexagon socket.
Note:Standard was withdrawn. DIN similar to ISO 4762.
Thread length close up to the head depending on diameter in lower length range.

Details
Description
Dimensions
Kleinteile
Weight
0.032 kg
Length
20,0 mm
Import Code Number
73181568
Basic Material
Steel
Norm Number
DIN 912
Surface Protection
zinc flake
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 912, cap screw, 10.9 steel zinc flake, M12x200
DIN 912, cap screw, 10.9 steel zinc flake, M12x200