DIN 908, sealing screw with pipe threads, Messing, G 3/8"

53090838

DIN 908, sealing screw with pipe threads, Messing, G 3/8
DIN 908, sealing screw with pipe threads, Messing, G 3/8

With pipe thread, collar and hexagon socket.

Details
Description
Dimensions
Kleinteile
Weight
0.021 kg
Import Code Number
73181568
Basic Material
Brass
Norm Number
DIN 908
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 908, sealing screw with pipe threads, Messing, G 3/8
DIN 908, sealing screw with pipe threads, Messing, G 3/8