DIN 908, sealing screw with metr. fine threads, Stainless steel A4, M24

5409082415

DIN 908, sealing screw with metr. fine threads, Stainless steel A4, M24
DIN 908, sealing screw with metr. fine threads, Stainless steel A4, M24

With metric fine thread, collar and hexagon socket.

Details
Description
Dimensions
Kleinteile
Weight
0.054 kg
Import Code Number
73181562
Basic Material
Stainless steel A4
Norm Number
DIN 908
Surface Protection
blank
Package Quantity
25
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 908, sealing screw with metr. fine threads, Stainless steel A4, M24
DIN 908, sealing screw with metr. fine threads, Stainless steel A4, M24