DIN 906, Taper pipe plug with Whitworth pipe thread, Galvanized steel , R 1/2"

23090612

DIN 906, Taper pipe plug with Whitworth pipe thread, Galvanized steel , R 1/2
DIN 906, Taper pipe plug with Whitworth pipe thread, Galvanized steel , R 1/2

With Whitworth pipe thread and hexagon socket.

Details
Description
Dimensions
Kleinteile
Weight
0.019 kg
Import Code Number
73181568
Basic Material
Steel
Norm Number
DIN 906
Surface Protection
galvanized
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 906, Taper pipe plug with Whitworth pipe thread, Galvanized steel , R 1/2
DIN 906, Taper pipe plug with Whitworth pipe thread, Galvanized steel , R 1/2