DIN 85, pan head screw, Steel 4.8, M6x160

120085616

DIN 85, pan head screw, Steel 4.8, M6x160
DIN 85, pan head screw, Steel 4.8, M6x160

Threaded close up to the head.
Note:Standard was withdrawn. DIN corresponds to ISO 1580. Slot dimensions for ISO changed.

Details
Description
Dimensions
Kleinteile
Weight
0.005 kg
Length
16,0 mm
Import Code Number
73181558
Basic Material
Steel
Norm Number
DIN 85
Surface Protection
blank
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 85, pan head screw, Steel 4.8, M6x160
DIN 85, pan head screw, Steel 4.8, M6x160