DIN 85, pan head screw, Steel 4.8, M4x60

12008546

DIN 85, pan head screw, Steel 4.8, M4x60
DIN 85, pan head screw, Steel 4.8, M4x60

Threaded close up to the head.
Note:Standard was withdrawn. DIN corresponds to ISO 1580. Slot dimensions for ISO changed.

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
6,0 mm
Import Code Number
73181558
Basic Material
Steel
Norm Number
DIN 85
Surface Protection
blank
Package Quantity
2000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 85, pan head screw, Steel 4.8, M4x60
DIN 85, pan head screw, Steel 4.8, M4x60