DIN 85, pan head screw, Stainless steel A2, M6x900

520085690

DIN 85, pan head screw, Stainless steel A2, M6x900
DIN 85, pan head screw, Stainless steel A2, M6x900

Threaded close up to the head.
Note:Standard was withdrawn. DIN corresponds to ISO 1580. Slot dimensions for ISO changed.

Details
Description
Dimensions
Kleinteile
Weight
0.018 kg
Length
90,0 mm
Import Code Number
73181552
Basic Material
Stainless steel A2
Norm Number
DIN 85
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 85, pan head screw, Stainless steel A2, M6x900
DIN 85, pan head screw, Stainless steel A2, M6x900