DIN 84, cap screw, Steel 4.8, M8x160

120084816

DIN 84, cap screw, Steel 4.8, M8x160
DIN 84, cap screw, Steel 4.8, M8x160

A form, threaded close up to the head.
Note:Standard was withdrawn. DIN corresponds to ISO 1207. Slot dimensions for ISO changed.

Details
Description
Dimensions
Kleinteile
Weight
0.01 kg
Length
16,0 mm
Import Code Number
73181558
Basic Material
Steel
Norm Number
DIN 84
Surface Protection
blank
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 84, cap screw, Steel 4.8, M8x160
DIN 84, cap screw, Steel 4.8, M8x160