DIN 84, cap screw, Stainless steel A4, M35x50

540084355

DIN 84, cap screw, Stainless steel A4, M35x50
DIN 84, cap screw, Stainless steel A4, M35x50

A form, threaded close up to the head.
Note:Standard was withdrawn. DIN corresponds to ISO 1207. Slot dimensions for ISO changed.

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
5,0 mm
Import Code Number
73181552
Basic Material
Stainless steel A4
Norm Number
DIN 84
Surface Protection
blank
Package Quantity
500
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 84, cap screw, Stainless steel A4, M35x50
DIN 84, cap screw, Stainless steel A4, M35x50