DIN 84, cap screw, Stainless steel A2, M4x700

520084470

DIN 84, cap screw, Stainless steel A2, M4x700
DIN 84, cap screw, Stainless steel A2, M4x700

A form, threaded close up to the head.A form, threaded close up to the head
.
Note:Standard was withdrawn. DIN corresponds to ISO 1207. Slot dimensions for ISO changed.

Details
Description
Dimensions
Kleinteile
Weight
0.006 kg
Length
70,0 mm
Import Code Number
73181552
Basic Material
Stainless steel A2
Norm Number
DIN 84
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 84, cap screw, Stainless steel A2, M4x700
DIN 84, cap screw, Stainless steel A2, M4x700