DIN 84, cap screw, Stahl 4.8 Dickschichtpassivierung Zink, M3x6

4032008436

DIN 84, cap screw, Stahl 4.8 Dickschichtpassivierung Zink, M3x6
DIN 84, cap screw, Stahl 4.8 Dickschichtpassivierung Zink, M3x6

A form, threaded close up to the head.
Note:Standard was withdrawn. DIN corresponds to ISO 1207. Slot dimensions for ISO changed.

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
6,0 mm
Import Code Number
73181558
Basic Material
Steel
Norm Number
DIN 84
Surface Protection
thick film passivation Zinc
Package Quantity
2000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 84, cap screw, Stahl 4.8 Dickschichtpassivierung Zink, M3x6
DIN 84, cap screw, Stahl 4.8 Dickschichtpassivierung Zink, M3x6