DIN 84, cap screw, Polyamide (white), M3x80

55008438

DIN 84, cap screw, Polyamide (white), M3x80
DIN 84, cap screw, Polyamide (white), M3x80

A form, threaded close up to the head.
Note:Standard was withdrawn. DIN corresponds to ISO 1207. Slot dimensions for ISO changed.

Details
Description
Dimensions
Kleinteile
Weight
0 kg
Length
8,0 mm
Import Code Number
39269097
Basic Material
Polyamide (white)
Norm Number
DIN 84
Surface Protection
blank
Package Quantity
200
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 84, cap screw, Polyamide (white), M3x80
DIN 84, cap screw, Polyamide (white), M3x80