DIN 84, cap screw, Brass, M4x80

53008448

DIN 84, cap screw, Brass, M4x80
DIN 84, cap screw, Brass, M4x80

A form, threaded close up to the head.
Note:Standard was withdrawn. DIN corresponds to ISO 1207. Slot dimensions for ISO changed.
plus brass surcharge
.

Details
Description
Dimensions
Kleinteile
Weight
0.001 kg
Length
8,0 mm
Import Code Number
74153300
Basic Material
Brass
Norm Number
DIN 84
Surface Protection
blank
Package Quantity
2000
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 84, cap screw, Brass, M4x80
DIN 84, cap screw, Brass, M4x80