DIN 835, Threaded stud, Stahl 10.9, M5x115

1508355115

DIN 835, Threaded stud, Stahl 10.9, M5x115
DIN 835, Threaded stud, Stahl 10.9, M5x115

Screw-in end 2 d.
Note:*) for these threaded studs, the thread length is b2 ~ l - (x1 + 3).

Details
Description
Dimensions
Kleinteile
Weight
0.02 kg
Length
115,0 mm
Import Code Number
73181548
Basic Material
Steel
Norm Number
DIN 835
Surface Protection
blank
Package Quantity
100
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 835, Threaded stud, Stahl 10.9, M5x115
DIN 835, Threaded stud, Stahl 10.9, M5x115