DIN 7991, Countersunk bolt, Steel 8.8, M8x900

147991890

DIN 7991, Countersunk bolt, Steel 8.8, M8x900
DIN 7991, Countersunk bolt, Steel 8.8, M8x900

With hexagon socket, load-bearing capacity 80%.
Note:Standard was withdrawn. DIN similar to ISO 10642. Changed head dimensions for ISO. Item is delivered according to DIN.

Details
Description
Dimensions
Kleinteile
Weight
0.02 kg
Length
90,0 mm
Import Code Number
73181568
Basic Material
Steel
Norm Number
DIN 7991
Surface Protection
blank
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7991, Countersunk bolt, Steel 8.8, M8x900
DIN 7991, Countersunk bolt, Steel 8.8, M8x900