DIN 7991, Countersunk bolt, Steel 10.9, M20x700

1579912070

DIN 7991, Countersunk bolt, Steel 10.9, M20x700
DIN 7991, Countersunk bolt, Steel 10.9, M20x700

With hexagon socket, load-bearing capacity 80%.
Note:Standard was withdrawn. DIN similar to ISO 10642. Changed head dimensions for ISO. Item is delivered according to DIN.
Caution! Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.164 kg
Length
70,0 mm
Import Code Number
73181568
Basic Material
Steel
Norm Number
DIN 7991
Surface Protection
blank
Package Quantity
25
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7991, Countersunk bolt, Steel 10.9, M20x700
DIN 7991, Countersunk bolt, Steel 10.9, M20x700