DIN 7991, Countersunk bolt, Steel 10.9, M16x350

1579911635

DIN 7991, Countersunk bolt, Steel 10.9, M16x350
DIN 7991, Countersunk bolt, Steel 10.9, M16x350

With hexagon socket, load-bearing capacity 80%.
Note:Standard was withdrawn. DIN similar to ISO 10642. Changed head dimensions for ISO. Item is delivered according to DIN.
Caution! Galvanic coatings carry a risk of hydrogen embrittlement.

Details
Description
Dimensions
Kleinteile
Weight
0.058 kg
Length
35,0 mm
Import Code Number
73181568
Basic Material
Steel
Norm Number
DIN 7991
Surface Protection
blank
Package Quantity
50
Manufacturer
Keller & Kalmbach
If you want to buy this product or to receive more information please log in
DIN 7991, Countersunk bolt, Steel 10.9, M16x350
DIN 7991, Countersunk bolt, Steel 10.9, M16x350